DETAILS
    Close

    Motor, MM07552-S-AP-VC002, 0.55KW, 2900 RPM, 400V, 50HZ, 3 PH, Product # 1043787

    Motor, MM07552-S-AP-VC002, 0.55KW, 2900 RPM, 400V, 50HZ, 3 PH, Product # 1043787

    • Shipping Type:
      Freight
    • Units:
      EA
    $2,035.02
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    14 in
    Weight
    45 lbs
    Housing Material
    Cast Iron
    Frame Type
    NA
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    71
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.55 KW 2900 400 50 3 1.1
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget