DETAILS
    Close

    Motor, CDRX0505440.5HP, 0.5 HP, 3 Phase, Product # 1043747

    Motor, CDRX0505440.5HP, 0.5 HP, 3 Phase, Product # 1043747

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,142.45
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    37 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Parcel
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    56C
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1800 460 60 3 0.9
    0.5 HP 1800 230 60 3 1.8
    0.5 HP 1500 190 50 3 1.74
    0.5 HP 1500 380 50 3 0.87
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories