Greenheck will be closed Thursday, July 4th in observance of the July 4th holiday.  Please note that shipments on July 5th may incur shipment delays.  Full order shipments will resume on Monday, July 8th.

  DETAILS
    Close

    Motor, F0412B2690, 18.8 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 302529

    Motor, F0412B2690, 18.8 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 302529

    • Shipping Type:
      Parcel
    • Units:
      EA
    $201.01
    In stock 
    20 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    11 in
    Height
    10 in
    Weight
    4 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Shipping Type
    Parcel
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    18.8 W 1050 115 60 1 1
    18.8 W 1550 115 60 1 1.2
    18.8 W 1300 115 60 1 1
    18.8 W 1550 115 60 1 1.2
    18.8 W 1300 115 60 1 1
    18.8 W 1050 115 60 1 1
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget