DETAILS
    Close

    Motor, F0516B2512, 25.8 Watts, 1000 RPM, 115V, 60Hz, 1Ph, Product # 301817

    Motor, F0516B2512, 25.8 Watts, 1000 RPM, 115V, 60Hz, 1Ph, Product # 301817

    • Shipping Type:
      Parcel
    • Units:
      EA
    $290.93
    In stock 
    48 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5 in
    Width
    5 in
    Height
    5 in
    Weight
    6 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1000
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    21
    Watts
    25.8
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Shipping Type
    Parcel
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    25.8 W 1000 115 60 1 1.7
    25.8 W 1000 115 60 1 1.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget