DETAILS
    Close

    Motor, F0408B2509, 10.4 Watts, 1550 RPM, 115V, 60Hz, 1Ph, Product # 301814

    Motor, F0408B2509, 10.4 Watts, 1550 RPM, 115V, 60Hz, 1Ph, Product # 301814

    PRODUCT ALERT : Shaft Size Change
    If replacing motor #301839 a new 5/16" wheel is required due to a shaft size change.  Please contact Ceilingexhaustfans@greenheck.com with your unit serial # for wheel options
    • Shipping Type:
      Parcel
    • Units:
      EA
    $179.85
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    11 in
    Height
    10 in
    Weight
    3 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Enclosure
    n/a
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Shipping Type
    Parcel
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    10.4 W 1550 115 60 1 0.8
    10.4 W 1550 115 60 1 0.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget