DETAILS
    Close

    Motor, F0508B2508, 12.7 Watts, 1050 RPM, 115V, 60Hz, 1Ph, Product # 301813

    Motor, F0508B2508, 12.7 Watts, 1050 RPM, 115V, 60Hz, 1Ph, Product # 301813

    • Shipping Type:
      Parcel
    • Units:
      EA
    $259.19
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    11 in
    Height
    10 in
    Weight
    6 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    A
    Motor Phase
    1
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Shipping Type
    Parcel
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    12.7 W 1050 115 60 1 1
    12.7 W 1050 115 60 1 1
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget