DETAILS
    Close

    Motor, A0812B2789, 35.5 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 301461

    Motor, A0812B2789, 35.5 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 301461

    • Shipping Type:
      Parcel
    • Units:
      EA
    $325.30
    In stock 
    146 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    11 in
    Height
    10 in
    Weight
    5 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    HP
    1/15
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1550
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    26
    Watts
    35.5
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Shipping Type
    Parcel
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    50 W 1300 115 60 1 1.1
    50 W 1050 115 60 1 0.95
    50 W 1300 115 60 1 1.1
    50 W 1050 115 60 1 0.95
    50 W 1550 115 60 1 1.2
    50 W 1550 115 60 1 1.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget