DETAILS
    Close

    Motor, 00718ET3E213T-W22, 7.5 HP, 3 Phase, Product # 358846

    Motor, 00718ET3E213T-W22, 7.5 HP, 3 Phase, Product # 358846

    • Shipping Type:
      Freight
    • Units:
      EA
    $3,797.02
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    167 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    213T
    Return Eligibility
    Non-returnable, customized, or special-order item
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    7.5 HP 1800 208 60 3 19.9
    7.5 HP 1800 230 60 3 18.4
    7.5 HP 1800 460 60 3 9.18
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories