DETAILS
    Close

    Motor, CXM18342T, 2HP/3HP, 1500/1800RPM, 190/230/380/460V, 50/60HZ, 3PH, Product # 358780

    Motor, CXM18342T, 2HP/3HP, 1500/1800RPM, 190/230/380/460V, 50/60HZ, 3PH, Product # 358780

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,145.68
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    102 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    182TC
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 1800 230 60 3 8.4
    2 HP 1500 190 50 3 7.2
    2 HP 1500 380 50 3 3.6
    3 HP 1800 460 60 3 4.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget