DETAILS
    Close

    Motor, ECS101M0H10FF4, 7.5 HP, |10 HP, 1800 RPM, 230/460V, 60 Hz, 3 Phase, Product # 358769

    Motor, ECS101M0H10FF4, 7.5 HP, |10 HP, 1800 RPM, 230/460V, 60 Hz, 3 Phase, Product # 358769

    • Shipping Type:
      Freight
    • Units:
      EA
    $6,310.62
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Weight
    123 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    Synchronous Reluctance
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories