DETAILS
    Close

    Motor, EM3615T-G-M2A-M11B, 5 HP, 1800 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 357456

    Motor, EM3615T-G-M2A-M11B, 5 HP, 1800 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 357456

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,805.16
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    84 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    184T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    5 HP 1800 208 60 3 14
    5 HP 1800 230 60 3 13.4
    5 HP 1800 460 60 3 6.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories