Greenheck will be closed Monday, September 1st in observance of Labor Day. Order shipments will resume on Tuesday, September 2nd. 

  DETAILS
    Close

    Motor, Custom, 3 HP, 900 RPM, 208/220/230/240V, 60 Hz, 1 Phase, Product # 356773

    Motor, Custom, 3 HP, 900 RPM, 208/220/230/240V, 60 Hz, 1 Phase, Product # 356773

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,903.86
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Weight
    77 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    1
    Motor Type
    Synchronous Reluctance
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Frame Size
    n/a
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories