DETAILS
    Close

    Motor, 06G507Y828G1, 3 HP, 3000 RPM, 400/415V, 50 Hz, 3 Phase, Product # 356633

    Motor, 06G507Y828G1, 3 HP, 3000 RPM, 400/415V, 50 Hz, 3 Phase, Product # 356633

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,809.47
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    103 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    182T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 3000 415 50 3 4.4
    3 HP 3000 400 50 3 4.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories