DETAILS
    Close

    Motor, 36-0000-0300, 3 HP, 1800 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 356490VK

    Motor, 36-0000-0300, 3 HP, 1800 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 356490VK

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,425.47
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    78 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    182TC
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 1800 230 60 3 8.4
    3 HP 1800 460 60 3 4.2
    3 HP 1800 208 60 3 8.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories