DETAILS
    Close

    Motor, ECP3661T-M15B-M23A, 3 HP, 3 Phase, Product # 327013

    Motor, ECP3661T-M15B-M23A, 3 HP, 3 Phase, Product # 327013

    • Shipping Type:
      Freight
    • Units:
      EA
    $5,454.79
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    233 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    215TC
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    10 HP 1800 208 60 3 26.4
    10 HP 1800 460 60 3 12.5
    10 HP 1800 230 60 3 25
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories