DETAILS
    Close

    Motor, EM3702T, 2 HP, 900 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 318321

    Motor, EM3702T, 2 HP, 900 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 318321

    • Shipping Type:
      Freight
    • Units:
      EA
    $3,956.55
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    110 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    213T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 900 230 60 3 7
    2 HP 900 460 60 3 3.5
    2 HP 900 208 60 3 7.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories