Greenheck will be closed Monday, September 1st in observance of Labor Day. Order shipments will resume on Tuesday, September 2nd. 

  DETAILS
    Close

    Motor, EM3211T-BG, 3 HP, 3 Phase, Product # 358681

    Motor, EM3211T-BG, 3 HP, 3 Phase, Product # 358681

    • Shipping Type:
      Freight
    • Units:
      EA
    $7,009.38
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    205 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    215T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    7.5 HP 1800 460 60 3 9.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories