DETAILS
    Close

    Motor, 184TTFW16083, 2 HP, 3 Phase, Product # 314975

    Motor, 184TTFW16083, 2 HP, 3 Phase, Product # 314975

    • Shipping Type:
      Freight
    • Units:
      EA
    $2,918.11
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    94 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    184T
    Country of Origin (Primary)
    MX,US
    Return Eligibility
    Non-returnable, customized, or special-order item
    Base Type
    Rigid Base
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1200 400 60 3 4.05
    2 HP 1200 380 60 3 3.95
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories