DETAILS
    Close

    Motor, 00518OT3E184T-S, 5 HP, 3 Phase, Product # 314957

    Motor, 00518OT3E184T-S, 5 HP, 3 Phase, Product # 314957

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $2,080.94
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    78.1 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    208-230/460
    HP
    5
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Nominal Efficiency
    89.5
    NEMA Frame Size
    184T
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Explosion Proof
    No
    Frame Size
    184T
    Country of Origin (Primary)
    BR,MX
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    5 HP 1800 460 60 3 6.33
    5 HP 1800 208 60 3 14
    5 HP 1800 230 60 3 12.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories