DETAILS
    Close

    Motor, 10HP, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 312841VK

    Motor, 10HP, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 312841VK

    • Shipping Type:
      Freight
    • Units:
      EA
    $7,411.85
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    160 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    215TC
    Base Type
    C-Face Footless
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    10 HP 1500 415 50 3 -
    10 HP 1500 400 50 3 -
    10 HP 1500 380 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget