DETAILS
    Close

    Motor, 00718Et3E213T-W22 Retag, 7.5HP, 1800 RPM, 380/400/416V, 60Hz, 3Ph, Product # 312114

    Motor, 00718Et3E213T-W22 Retag, 7.5HP, 1800 RPM, 380/400/416V, 60Hz, 3Ph, Product # 312114

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,073.72
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    165 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    213T
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    7.5 HP 1800 416 60 3 9.75
    7.5 HP 1800 380 60 3 10.9
    7.5 HP 1800 400 60 3 10.32
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget