DETAILS
    Close

    Motor, 182TTGN6501, 2|3 HP, 3000|3600 RPM, 190/380|208/230/460V, 50|60 Hz, 3 Phase, Product # 311557

    Motor, 182TTGN6501, 2|3 HP, 3000|3600 RPM, 190/380|208/230/460V, 50|60 Hz, 3 Phase, Product # 311557

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,561.57
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    144 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    182T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 3600 230 60 3 7.6
    2 HP 3000 190 50 3 -
    3 HP 3600 208 60 3 8.4
    3 HP 3600 460 60 3 3.8
    2 HP 3000 380 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories