DETAILS
    Close

    Motor, 03018ET3Y200L-W22, 30 Kw, 1500|1800 RPM, 380/400/415//460V, 50|60 Hz, 3 Phase, Product # 311464

    Motor, 03018ET3Y200L-W22, 30 Kw, 1500|1800 RPM, 380/400/415//460V, 50|60 Hz, 3 Phase, Product # 311464

    • Shipping Type:
      Freight
    • Units:
      EA
    $13,709.90
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    55 in
    Weight
    574 lbs
    Housing Material
    Cast Iron
    Frame Type
    L
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Frame Size
    200
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    30 KW 1500 380 50 3 -
    30 KW 1500 400 50 3 49.4
    30 KW 1800 460 60 3 49.4
    30 KW 1500 415 50 3 49.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories