DETAILS
    Close

    Motor, AOM3714T, 10 HP, 1800 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 310907

    Motor, AOM3714T, 10 HP, 1800 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 310907

    • Shipping Type:
      Freight
    • Units:
      EA
    $3,091.97
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    136 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Air Over
    Shipping Type
    Freight
    Frame Size
    215T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    10 HP 1800 208 60 3 28
    10 HP 1800 230 60 3 27
    10 HP 1800 460 60 3 13.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories