DETAILS
    Close

    Motor, 182TCDW7026, 2 HP, 1 Phase, Product # 310361

    Motor, 182TCDW7026, 2 HP, 1 Phase, Product # 310361

    • Shipping Type:
      Freight
    • Units:
      EA
    $1,897.26
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    80 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    182T
    Country of Origin (Primary)
    US,MX
    Return Eligibility
    Non-returnable, customized, or special-order item
    Base Type
    Rigid Base
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1800 230 60 1 11.5
    2 HP 1800 115 60 1 23
    2 HP 1800 208 60 1 12.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories