DETAILS
    Close

    Motor, M1760T, 2.5|10 HP, 900|1800 RPM, 460V, 60 Hz, 3 Phase, Product # 306523

    Motor, M1760T, 2.5|10 HP, 900|1800 RPM, 460V, 60 Hz, 3 Phase, Product # 306523

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,906.51
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    158 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    215T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2.5 HP 900 460 60 3 4.5
    10 HP 1800 460 60 3 12.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories