DETAILS
    Close

    Motor, 215TTFS17212, 5|1.3 HP, 3 Phase, Product # 305446

    Motor, 215TTFS17212, 5|1.3 HP, 3 Phase, Product # 305446

    • Shipping Type:
      Freight
    • Units:
      EA
    $9,738.17
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    230 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    215T
    Return Eligibility
    Non-returnable, customized, or special-order item
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    5 HP 1500 400 50 3 6.2
    1.3 HP 750 400 50 3 2.95
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories