DETAILS
    Close

    Motor, EM3661T, 3 HP, 1800 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 303113

    Motor, EM3661T, 3 HP, 1800 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 303113

    • Shipping Type:
      Freight
    • Units:
      EA
    $2,308.11
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    21 in
    Shaft Diameter
    1.125 in
    Width
    15 in
    Height
    15 in
    Weight
    95 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    208-230/460
    HP
    3
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Fan Cooled
    RPM
    1800
    Nominal Efficiency
    89.5
    NEMA Frame Size
    182T
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    182T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 1800 230 60 3 8.2
    3 HP 1800 460 60 3 4.1
    3 HP 1800 208 60 3 8.6
    3 HP 1500 380 50 3 4.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories