DETAILS
    Close

    Motor, 36N002R107G1, 5 HP, 3 Phase, Product # 1062462

    Motor, 36N002R107G1, 5 HP, 3 Phase, Product # 1062462

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,594.03
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    118 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.35
    Voltage
    115
    208
    230
    HP
    1/3
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Fan Cooled
    RPM
    1800
    Thermal Protection
    Thermostat
    Nominal Efficiency
    64
    NEMA Frame Size
    48
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    184T
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories