DETAILS
    Close

    Motor, Custom, 5 HP, 3000 RPM, 380V, 50 Hz, 3 Phase, Product # 1060489

    Motor, Custom, 5 HP, 3000 RPM, 380V, 50 Hz, 3 Phase, Product # 1060489

    • Shipping Type:
      Freight
    • Units:
      EA
    $8,702.26
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    108 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    184T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories