DETAILS
    Close

    Motor, 00212OT3E184T-S Modified, 2 HP, 1200 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 1049057

    Motor, 00212OT3E184T-S Modified, 2 HP, 1200 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 1049057

    • Shipping Type:
      Freight
    • Units:
      EA
    $3,667.47
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    66 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Explosion Proof
    No
    Frame Size
    184T
    Country of Origin (Primary)
    BR,MX
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1200 208 60 3 6.52
    2 HP 1200 230 60 3 6.9
    2 HP 1200 460 60 3 2.95
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories