DETAILS
    Close

    Motor, 36-0000-0612, 5HP, 1800RPM, 460V, 60HZ, 3PH, Product # 1043206

    Motor, 36-0000-0612, 5HP, 1800RPM, 460V, 60HZ, 3PH, Product # 1043206

    • Shipping Type:
      Freight
    • Units:
      EA
    $6,651.00
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Weight
    97 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    Synchronous Reluctance
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget