DETAILS
    Close

    Motor, 00536ET3YAL132S-W22, 5.5 Kw, 3 Phase, Product # 357259

    Motor, 00536ET3YAL132S-W22, 5.5 Kw, 3 Phase, Product # 357259

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,418.01
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    38 in
    Weight
    123 lbs
    Housing Material
    Aluminum
    Frame Type
    S
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    132
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    5.5 KW 3000 380 50 3 10.5
    5.5 KW 3000 400 50 3 10.1
    5.5 KW 3000 415 50 3 10
    5.5 KW 3600 460 60 3 8.97
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories