DETAILS
    Close

    Motor, Custom, 3 HP, 1 Phase, Product # 356772

    Motor, Custom, 3 HP, 1 Phase, Product # 356772

    • Shipping Type:
      Freight
    • Units:
      EA
    $5,394.20
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Weight
    77 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    1
    Motor Type
    Synchronous Reluctance
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Frame Size
    n/a
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories