DETAILS
    Close

    Motor, 35W305M559G1, 1 HP, 3 Phase, Product # 356646

    Motor, 35W305M559G1, 1 HP, 3 Phase, Product # 356646

    • Shipping Type:
      Freight
    • Units:
      EA
    $2,548.63
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.875 in
    Weight
    90 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    145T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 1000 400 50 3 2.2
    1 HP 1000 415 50 3 2.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories