DETAILS
    Close

    Motor, 35-0000-0534, 1.5 HP, 3 Phase, Product # 356483VK

    Motor, 35-0000-0534, 1.5 HP, 3 Phase, Product # 356483VK

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,015.88
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    48 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Frame Size
    143TC
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 3600 460 60 3 2
    1.5 HP 3600 208 60 3 4.3
    1.5 HP 3600 230 60 3 4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories