DETAILS
    Close

    Motor, EMM13754-PP, 7.5KW, 1500|1800 RPM, 380/400-415/690//460V, 50/60Hz, 3Ph, Product # 329451

    Motor, EMM13754-PP, 7.5KW, 1500|1800 RPM, 380/400-415/690//460V, 50/60Hz, 3Ph, Product # 329451

    • Shipping Type:
      Freight
    • Units:
      EA
    $7,691.59
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    38 in
    Weight
    179 lbs
    Housing Material
    Cast Iron
    Frame Type
    SM
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Thermal Protection
    Thermistors
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    FI
    Explosion Proof
    n/a
    Frame Size
    132
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    7.5 KW 1800 460 60 3 12.8
    7.5 KW 1500 690 50 3 8.5
    7.5 KW 1500 400 50 3 14.8
    7.5 KW 1500 415 50 3 14.6
    7.5 KW 1500 380 50 3 15.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget