DETAILS
    Close

    Motor, 00518Et3Yal132S-W22, 5.5Kw, 1500|1800 RPM, 380/400/415//460V, 50/60Hz, 3Ph, Product # 327916

    Motor, 00518Et3Yal132S-W22, 5.5Kw, 1500|1800 RPM, 380/400/415//460V, 50/60Hz, 3Ph, Product # 327916

    • Shipping Type:
      Freight
    • Units:
      EA
    $3,812.74
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    38 in
    Weight
    131 lbs
    Housing Material
    Aluminum
    Frame Type
    S
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    132
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    5.5 KW 1500 400 50 3 10.3
    5.5 KW 1800 460 60 3 9.07
    5.5 KW 1500 415 50 3 10.2
    5.5 KW 1500 380 50 3 10.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget