DETAILS
    Close

    Motor, 05-0000-0815, 2 HP, 3 Phase, Product # 327834VK

    Motor, 05-0000-0815, 2 HP, 3 Phase, Product # 327834VK

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,989.43
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    59 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Frame Size
    145TC
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 3600 460 60 3 2.5
    2 HP 3600 208 60 3 5.3
    2 HP 3600 230 60 3 5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories