DETAILS
    Close

    Motor, EM3583T-M2A-M39B-1, 1.5 HP, 3 Phase, Product # 317906

    Motor, EM3583T-M2A-M39B-1, 1.5 HP, 3 Phase, Product # 317906

    • Shipping Type:
      Parcel
    • Units:
      EA
    $4,101.63
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.875 in
    Weight
    52 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Frame Size
    143T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 3600 230 60 3 3.8
    1.5 HP 3600 460 60 3 1.9
    1.5 HP 3600 208 60 3 4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories