DETAILS
    Close

    Motor, 00218OT3E145T-S, 2 HP, 3 Phase, Product # 314763

    Motor, 00218OT3E145T-S, 2 HP, 3 Phase, Product # 314763

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,379.83
    In stock 
    4 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    15 in
    Shaft Diameter
    0.875 in
    Width
    12 in
    Height
    9 in
    Weight
    39 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    208-230/460
    HP
    2
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Nominal Efficiency
    86.5
    NEMA Frame Size
    145T
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Explosion Proof
    No
    Frame Size
    145T
    Country of Origin (Primary)
    BR,MX
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1800 230 60 3 5.38
    2 HP 1800 460 60 3 2.69
    2 HP 1800 208 60 3 5.95
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories