DETAILS
    Close

    Motor, 145TTTC4027, 2 HP, 3 Phase, Product # 312820

    Motor, 145TTTC4027, 2 HP, 3 Phase, Product # 312820

    • Shipping Type:
      Freight
    • Units:
      EA
    $2,083.75
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.875 in
    Weight
    65 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Non-Vented
    Shipping Type
    Freight
    Frame Size
    145T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1800 208 60 3 6
    2 HP 1800 460 60 3 2.8
    2 HP 1800 230 60 3 5.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories