DETAILS
    Close

    Motor, 05E993W176G1, 1.5 HP, 3 Phase, Product # 312633

    Motor, 05E993W176G1, 1.5 HP, 3 Phase, Product # 312633

    • Shipping Type:
      Freight
    • Units:
      EA
    $5,192.57
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.875 in
    Weight
    81 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    143TC
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 3600 460 60 3 2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories