DETAILS
    Close

    Motor, 00158ET3E145T-W22RETAG, 1.5 HP, 3 Phase, Product # 312110

    Motor, 00158ET3E145T-W22RETAG, 1.5 HP, 3 Phase, Product # 312110

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,264.65
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.875 in
    Weight
    56 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Frame Size
    145T
    Country of Origin (Primary)
    MX,BR
    Base Type
    Rigid Base
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 1800 416 60 3 2.19
    1.5 HP 1800 380 60 3 2.31
    1.5 HP 1800 400 60 3 2.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories