DETAILS
    Close

    Motor, 01518Et3Y160L-W22, 15Kw, 1500|1800 RPM, 380/400/415//460V, 50/60Hz, 3Ph, Product # 311455

    Motor, 01518Et3Y160L-W22, 15Kw, 1500|1800 RPM, 380/400/415//460V, 50/60Hz, 3Ph, Product # 311455

    • Shipping Type:
      Freight
    • Units:
      EA
    $7,168.35
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    42 in
    Weight
    319 lbs
    Housing Material
    Cast Iron
    Frame Type
    L
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Frame Size
    160
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    15 KW 1500 380 50 3 -
    15 KW 1500 400 50 3 25
    15 KW 1500 415 50 3 25
    15 KW 1800 460 60 3 25
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget