DETAILS
    Close

    Motor, 00718ET3YAL132M, 7.5 Kw, 3 Phase, Product # 311448

    Motor, 00718ET3YAL132M, 7.5 Kw, 3 Phase, Product # 311448

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,182.94
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    38 in
    Weight
    154 lbs
    Housing Material
    Aluminum
    Frame Type
    M
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Frame Size
    132
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    7.5 KW 1500 400 50 3 13.9
    7.5 KW 1500 380 50 3 14.4
    7.5 KW 1800 460 60 3 12.2
    7.5 KW 1500 415 50 3 13.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories