DETAILS
    Close

    Motor, 3Kw, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 306310

    Motor, 3Kw, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 306310

    • Shipping Type:
      Freight
    • Units:
      EA
    $9,553.11
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    28 in
    Weight
    74 lbs
    Housing Material
    NA
    Frame Type
    M
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    112
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 KW 1500 400 50 3 -
    3 KW 1500 380 50 3 6.75
    3 KW 1500 415 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget