DETAILS
    Close

    Motor, 145TTFN17032, 1.5 HP, 3 Phase, Product # 305132

    Motor, 145TTFN17032, 1.5 HP, 3 Phase, Product # 305132

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,118.82
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16 in
    Shaft Diameter
    0.875 in
    Width
    13 in
    Height
    11 in
    Weight
    58 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    145T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 1500 380 50 3 3
    1.5 HP 1500 190 50 3 6
    1.5 HP 1500 208 50 3 5.1
    1.5 HP 1500 200 50 3 5.1
    1.5 HP 1500 400 50 3 2.6
    1.5 HP 1500 415 50 3 2.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories