DETAILS
    Close

    Motor, 00158ST3QIE145T-W22, 1.5 HP, 3 Phase, Product # 1060045

    Motor, 00158ST3QIE145T-W22, 1.5 HP, 3 Phase, Product # 1060045

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,556.79
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.875 in
    Weight
    53 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    145T
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    No
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories