DETAILS
    Close

    Motor, 00112OT3H145T-S, 1 HP, 3 Phase, Product # 1060008

    Motor, 00112OT3H145T-S, 1 HP, 3 Phase, Product # 1060008

    • Shipping Type:
      Freight
    • Units:
      EA
    $2,258.56
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    0.875 in
    Weight
    35 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    145T
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    No
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories